Publish your products
Titan N-100 Electronic Digital Tankless Water Heater
Titan N-100 Electronic Digital Tankless Water Heater

    Titan N-100 Electronic Digital Tankless Water Heater

    In keeping with the reliability and performance of our classic Titan-ATC Electronic Tankless Water Heater, we have developed the newer and more advanced TITAN-SCR2. The new TITAN-SCR2 Digital Tankless Water Heater incorporates new space age technology and features a faster and more accurate temperature sampling system, a manual resetable thermostat and a new air/water deferential analyzing system to prevent dry starts, (which is a key problem for other tankless systems.) By heating water only as it is needed the TITAN-SCR2 Digital Electronic Tankless Water Heater eliminates the need for bulky water heaters that heat water continuously. This can reduce hot water costs up to 60% over conventional electric water heaters. The TITAN-SCR2's high efficiency is in part due to its dedicated digital microprocessor that samples input and output temperatures 21 times per second. This power control system analyzes the data and manages power usage for maximum efficiency and temperature stability. At rest, the TITAN-SCR2 uses no power at all.

    As Featured on Amazon.com

    #NiagraIndustries #TitanElectronicTanklessWaterHeater #DigitalTanklessWaterHeater

    Specification
    • Specifications

      Compliance UL-#499
      Listing E212386
      Tested MET Laboratories
      Dade Approval # 97-0627.16
      NSF/ANSI-372 Certified ETL Laboratories
      Dimensions 7"""" W x 10"""" H x 2-3/4 D
      Weight 8 Pounds
      Materials Brass and Copper Casing
      Pipe Fitting 1/2"""" Standard Pipe
      Pressure Requirements 5 PSI-Min./150 PSI-Max
      Voltage 220 VAC Std.(208/277 Avail.)
      Elements Dual Copper/Nichrome
      Energy Efficiency 99.5%
      Activation 0.4 GPM-on/).3 GPM-off
      Indicators Red-on/Green-stand by
      Warranty 10 years on casing leakage, 1 year on components
      Protection Digital Temperature Control - Manual Resetable Thermostat

    Technical specification
    • Unique ref.Titan-N-100-Electronic-Digital-Tankless-Water-Heater
    • Product familyTankless Water Heater
    • Product groupElectronic
    • TypeDocumentation (info)
    • Date of publishing2019-03-08
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • UNSPSC nameDomestic water heaters
    • UNSPSC code40101825
    • CSI MasterFormat 2014 Code22 33 30
    • CSI MasterFormat 2014 TitleResidential, Electric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters

    Region availability

    North America
    United States