Publish your products
Titan N-210 Whole House Tankless Water Heater
Titan N-210 Whole House Tankless Water Heater

    Titan N-210 Whole House Tankless Water Heater

    The N-210 model is one of the most powerful tankless water heaters that Titan manufactures. The N-210 model is recommended for almost all applications across the country and into Canada. In addition it is excellent for homes in those states where the hot water demand is greater, such as those with multiple shower heads, body sprayers and large jacuzzis. This is the ultimate in Tankless Hot Water Heaters! As many homes today are upgrading the bathrooms with new things like body sprayers and multiple shower-heads new technology was needed. Also additions like whirlpool tubs have become standard in new constructions as opposed to an expensive remodeling a few years ago. That is one of the main reason for the need for a bigger capacity tankless water heater development. Another reason for a more powerful unit is the cold temperatures in northern states where a higher rise in temperature is needed to heat the water instantly. This led to the creation of the SCR-4 line featuring the N-180, N-210 and N-270 models.

    As Featured on Amazon.com

    #NiagraIndustries #TitanElectronicTanklessWaterHeater #DigitalTanklessWaterHeater

    Specification
    • Specifications

      Compliance UL-#499
      Listing E212386
      Tested MET Laboratories
      NSF/ANSI-372 Certified ETL Laboratories
      Dimensions 11 1/2" W x 10 1/2" H x 3" D
      Weight 12 Pounds
      Materials Brass and Copper Interior/Steel Casing.
      Flow Rate 5 GPM
      Pipe Fitting 3/4" Standard Pipe
      Pressure Requirements 5 PSI-Min./150 PSI-Max
      Voltage 240 Volts
      Elements Dual Nichrome Elements
      Energy Efficiency 99.5%
      Activation 0.4 GPM-on/).3 GPM-off
      Indicators LCD Digital Real Time Readout
      Warranty 10 years on casing 1 year on components
      Protection Electronic Temp. Control - Manual Resetable Thermostat

    Technical specification
    • Unique ref.Titan-N-210-Whole-House-Tankless-Water-Heater
    • Product familyTankless Water Heater
    • Product groupElectronic
    • TypeDocumentation (info)
    • Date of publishing2019-03-08
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • UNSPSC nameDomestic water heaters
    • UNSPSC code40101825
    • CSI MasterFormat 2014 Code22 33 30
    • CSI MasterFormat 2014 TitleResidential, Electric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters

    Region availability

    North America
    United States