Publish your products
SoundGuard outward opening double door
NorDan

SoundGuard outward opening double door

Outward opening, side-hung, double or triple glazing door with exterior aluminium cladding.

The Perfect Choice
NorDan Kvillsfors is the perfect choice of windows and balcony doors for the project market. Kvillsfors is offered in a multitude of combinations, from triple glazed windows to our 2+1 coupled windows, an option allowing the room for sun shading blinds between the glazing units. Fire rated windows and sound reducing windows are some of the specialities in the NorDan Kvillsfors product range.

Flexible Combinations
NorDan Kvillsfors is a leading brand in the project market. It is also a part of one of Scandinavia's leading windows and door manufacturers. We offer a wide range of products with a number of options, using virtually maintenance free aluminium and sustainable timber as our primary materials.

Specification
  • Product Specifications

    Frame depth: 115 mm
    Width: Min: 1180 mm / Max: 2180 mm
    Height: Min: 1880 mm / Max: 2480 mm
    Width + Height:
    Sash weight: 70-90 kg

    Standard Attributes

    U-value: 1,1 Wm2/K
    Cleaning: -
    Sound reduction: Rw 34 dB / Rw+Ctr 27 dB
    Fire rating: E30/EI30 (Approved from inside)
    Rain resistance: Class 9A according to EN12208
    Lowest U-value: U-value: 0,9 Wm2/K

    Technical Specification

    Glazing:T4-16 energy + argon + VK
    Exteriour cladding: Aluminium
    Inside material: Timber
    Child safety: Yes
    Emergency exit: Yes
    Ventilation position: Yes, window brake
    Burglar protection: Yes, as an option
    Vacuum treated timber: No
    Fitting ironmongery: Galvanized adjustable hinges
    Closing ironmongery: Galvanized espagnolette with hook ends
    Blinds: Yes, free-hanging inside, optional
    Can be part of a combination: No
    Ventilation: Yes, optional

Technical specification
  • Unique ref.NORDAN-D2-AGL
  • Product familySoundGuard
  • Product groupSoundGuard (standard IGU)
  • TypeObject (single object)
  • Date of publishing2016-06-19
  • Edition number1
Related
  • Material mainWood
  • Material secondaryGlass
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryDoors - Glazed Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

Europe
Norway
Sweden
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit