Publish your products
 Nordpeis Praha Fireplace
 Nordpeis Praha Fireplace
 Nordpeis Praha Fireplace
 Nordpeis Praha Fireplace
    Nordpeis

    Nordpeis Praha Fireplace

    4.9 out of 5 stars4.9(9 reviews)

    The Nordpeis Praha is a simple yet stylish fireplace. The fireplace provides a view of the fire from three sides, with an additional, decorative firewood store at the front, completing the look in all its simplicity. The Praha model includes an integrated firewall that allows it to be placed directly against any wall – even if it’s flammable. You can also choose to add an extra element on top, if you would like to convert it into a ceiling-high fireplace.

    Technical specification
    • Unique ref.nordpeis_praha_fireplace
    • Product familyFireplaces
    • Product groupPraha
    • TypeObject (single object)
    • Date of publishing2023-03-27
    • Edition number1
    • Height (mm)1750
    • Width (mm)554
    • Depth (mm)463
    Related
    • Material mainConcrete
    • Material secondaryGlass
    • Designed inNorway
    • Manufactured inPoland
    • Weight Net (Kg)253
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • OmniClass Number23-19 17 00
    • OmniClass TitleFireplaces

    Region availability

    Europe
    Austria
    Finland
    France
    Germany
    Italy
    Norway
    Portugal
    Spain
    Sweden