Publish your products
OKNOPLAST, patio door HST MOTION S, opening schema K
OKNOPLAST

OKNOPLAST, patio door HST MOTION S, opening schema K

HST MOTION S.
made for lightness

Spectacularly large glazing fixed in an exceptionally visually light profile. Discover terrace doors that will provide you with spaciousness and freedom.

Specification
    • Lift-and-slide technology ensures stability and smooth operation of the system.
    • Narrower profiles mean more light in the room.*
    • Frame profile with a build depth of 194 mm, 5-chamber sash profile with a build depth of 82 mm.
    • ECO PASS threshold eliminates the communication barrier and maintains excellent thermal insulation.
    • Micro-ventilation achieved through a dedicated latch provides optimal air circulation.
    • New steel reinforcements ensure excellent stability and durability of the system.
    • Possibility to use burglary-resistant fittings in RC2 class.

    *Compared to HST PREMIUM terrace windows.

Technical specification
  • Unique ref.oknoplast-patio-door-hst-motion-s-opening-schema-k
  • Product familyWindows (PVC)
  • Product groupHST MOTION S
  • TypeBuilding Material
  • Date of publishing2026-01-21
  • Edition number1
Related
  • Material mainPVC
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Opening Slide
  • IFC classificationWindow
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows

Region availability

Europe North America
France
United States
Germany
Ireland
Italy
Poland