Publish your products
TracPipe® System | Pipe
TracPipe® System | Pipe
TracPipe® System | Pipe
TracPipe® System | Pipe
TracPipe® System | Pipe
    OmegaFlex

    TracPipe® System | Pipe

    Corrugated Stainless Steel (CSST) Piping Systems for Natural Gas and Propane

    The flexibility and long lengths of TracPipe® System CSST make it perfect for remodel/repair work. It can be pulled like wire, which minimizes the need to remove and replace walls, while at the same time potentially reducing both construction cost and shortening lead times.

    The superior crush resistance of TracPipe® System CSST means that it lays straighter, and pulls easier in new home construction. It also makes it easier to cut. The superior flow capacity of CounterStrike allows you the potential to use a smaller, lower cost CounterStrike size

    Specification
    • Part Number     SizeReel Length     LB/Reel
      FGP-CS-375-250     3/8″     250     37
      FGP-CS-375-100     3/8"     100     17
      FGP-CS-500-500     1/2”     500     98
      FGP-CS-500-250     1/2”     250     52
      FGP-CS-500-100     1/2”     100     24
      FGP-CS-500-50     1/2”     50     14
      FGP-CS-500-25     1/2”     25     4.6
      FGP-CS-750-250     3/4”     250     70
      FGP-CS-750-100     3/4”     100     31
      FGP-CS-750-50     3/4”     50     18
      FGP-CS-750-25     3/4”     25     5.2
      FGP-CS-100-180     1”     180     70
      FGP-CS-100-100     1”     100     40
      FGP-CS-100-50     1”     50     22
      FGP-CS-100-25     1”     25     8.6
      FGP-CS-125-250     1 1⁄4”     250     129
      FGP-CS-125-150     1 1⁄4”     150     78
      FGP-CS-150-250     1 1⁄4”     250     182
      FGP-CS-150-150     1 1⁄4”     150     103
      FGP-CS-200-150     2”     150     137

    Technical specification
    • Unique ref.tracpipe-System-pipe-fittings-pipe
    • Product familyFlexible Gas Piping Systems
    • Product groupAutoFlare Fitting, Flange
    • TypeObject (single object)
    • Date of publishing2026-07-01
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - HVAC Piping

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit