Publish your products
TracPipe® System | Wall Box - AutoFlare Wall Box Valve
TracPipe® System | Wall Box - AutoFlare Wall Box Valve
TracPipe® System | Wall Box - AutoFlare Wall Box Valve
TracPipe® System | Wall Box - AutoFlare Wall Box Valve
TracPipe® System | Wall Box - AutoFlare Wall Box Valve
TracPipe® System | Wall Box - AutoFlare Wall Box Valve
TracPipe® System | Wall Box - AutoFlare Wall Box Valve
    OmegaFlex

    TracPipe® System | Wall Box - AutoFlare Wall Box Valve

    The TracPipe System AutoFlare Wall Box Valve (Models FGP-WBTM-375 for 3/8 inch, FGP-WBTM-500 for 1/2 inch and FGP-WBTM-750 for 3/4 inch) is a recessed metal gas outlet box.It provides a secure, flush-mount termination for corrugated stainless steel tubing (CSST) when connecting to moveable or zero-clearance appliances like gas ranges or dryers. 

    Key Features & Specs

    • Integrated Safety: Includes a 90-degree gas shut-off valve securely mounted in a fire-rated steel box (UL 1479 listed).
    • Zero-Clearance Capable: Designed explicitly for tight spaces and zero-clearance appliance installations.
    • Adjustable Fit: Features reverse mounting tabs to accommodate double-sheetrock walls.
    • Application: For indoor use only.

    Important Installation Guidelines

    • Certification Requirement: Only "Qualified Persons" who have successfully completed the TracPipe CounterStrike training program may install this product.
    • Code Compliance: Installation must strictly adhere to the TracPipe Flexible Gas Piping Design Guide, as well as local plumbing and mechanical codes.
    Specification
    • Part NumberSize

      Weight Lbs.

      FGP-WBTM-375     3/8″     2.3
      FGP-WBTM-500     1/2″     2.3
      FGP-WBTM-750     3/4″     2.8
    Technical specification
    • Unique ref.wall-box-tracpipe-system-autoflare-wall-box-valve-tracpipe-system
    • Product familyWall Box & Valve Assemblies
    • Product groupAutoFlare Wall Box Valve
    • TypeObject (single object)
    • Date of publishing2026-07-01
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - HVAC Piping

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit