Publish your products
Cosmos/O
Cosmos/O

    Cosmos/O

    Cosmos/O is a colour coated, fine-structured board with a high resistance to fire and a wide range of edges. Its closed surface reflects sound and is particularly suitable for rooms requiring good audibility.

    Specification
    • Mineral tile Cosmos/N

      Name: OWAcoustic mineral tile Cosmos/O

      Collection: OWAlifetime collection

      Manufacturer: OWA

      Application: Ceiling system S 3, S 3 cliq, S 3a, S 3a cliq, S 15 cliq


      Technical data:

      Mineral boards in accordance with DIN EN 13964 and DIN 18177

      Proof of usability in accordance with EU Construction Products Regulation:

      CE marking and Declaration of Performance (DoP)

      Air permeability class: PM 1

      Formaldehyde class: FH 1

      VOC emissions: TVOC 1

      Design: Cosmos/N

      Colour: white, finished

      Light reflection: approx. 84 (ISO 7724-2, ISO 7724-3)

      Reaction to fire: A2-s1,d0 according to DIN EN 13501-1

      Edge: 3, Square edge | 6, revealed edge 24 mm grid

      Thickness: 15 mm

      Sound absorption:

      Alpha w = 0,15

      NRC = 0,15

      Sound reduction:

      Dn,f,w = 35 dB

      CAC = 37 dB


      Humidity resistance: bis 95% RH

    Technical specification
    • Unique ref.CosmosO
    • Product familyMineral ceilings
    • Product groupExposed systems
    • TypeObject (single object)
    • Date of publishing2025-10-02
    • Edition number1
    Related
    • Material mainMineral
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 23
    • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
    • OmniClass Number23-15 19 15 11 11
    • OmniClass TitleAcoustical Ceiling Tile