Totem Sconce’s crafted minimalist form showcases a refined mouth-blown glass diffuser paired with the Totem LED Puck light source to seamlessly usher a captivating light unto any wall or ceiling. The LED Puck features field-selectable color temperature (2700K, 3000K, 3500K) casting a glare-free ambient wash of light onto the mount surface. Pucks are available in Matte White, Dove Gray, and Black, with optional premium Walnut Essence and Brass Faceplates to complement the base finishes. Glass shades are available in two etched finishes in White and Amber, and two gloss finishes in Clear and Smoke, to suit a variety of environments and décor styles. Totem Wall’s modular design is ADA compliant and ideal for lining corridors, living areas and bedroom spaces for hospitality and residential spaces alike. See related models: Totem Puck, Totem Sconce Metal, and Totem Sconce Glass C&D.
Region availability
| Europe | North America |
|---|---|
Åland Islands | Anguilla |
Albania | Antigua and Barbuda |
Andorra | Aruba |
Austria | Barbados |
Belarus | Belize |
Belgium | Bermuda |
Bosnia and Herzegovina | British Virgin Islands |
Bulgaria | Canada |
Croatia | Caribbean Netherlands |
Cyprus | Cayman Islands |
Czech Republic | Collectivity of Saint Martin |
Denmark | Costa Rica |
Estonia | Cuba |
Faroe Islands | Curaçao |
Finland | Dominica |
France | Dominican Republic |
Germany | El Salvador |
Gibraltar | Greenland |
Greece | Grenada |
Guernsey | Guadeloupe |
Hungary | Guatemala |
Iceland | Haiti |
Ireland | Honduras |
Isle of Man | Jamaica |
Italy | Martinique |
Jersey | Mexico |
Latvia | Montserrat |
Liechtenstein | Nicaragua |
Lithuania | Panama |
Luxembourg | Puerto Rico |
Malta | Saint Kitts and Nevis |
Moldova | Saint Lucia |
Monaco | Saint Pierre and Miquelon |
Montenegro | Saint Vincent and the Grenadines |
Netherlands | Saint-Barthélemy |
North Macedonia | Sint Maarten |
Norway | The Bahamas |
Poland | Trinidad and Tobago |
Portugal | Turks and Caicos Islands |
Romania | U.S. Virgin Islands |
Russia | United States |
San Marino | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Svalbard and Jan Mayen | |
Sweden | |
Switzerland | |
Ukraine | |
United Kingdom | |
Vatican City |