Publish your products
CLASSIC EI2 120 1 LEAF FIRE DOOR
CLASSIC EI2 120 1 LEAF FIRE DOOR
CLASSIC EI2 120 1 LEAF FIRE DOOR
CLASSIC EI2 120 1 LEAF FIRE DOOR

    CLASSIC EI2 120 1 LEAF FIRE DOOR

    5.0 out of 5 stars5.0(5 reviews)

    MC3 frame made of 1,2 mm high resistant galvanized steel with fitting for cold smoke seal and provided with anchors and holes for plug and screw fixing.

    Leaf with 63 mm thickness, made of galvanized steel skin pass type, filled with rock wool.

    Certified lock marked CE.

    C
    ertified hinges marked CE.

    For doors with a nominal height equal to or greater than 2400 mm, an additional hinge is included.

    Fire rated black handle anti coupling norme DIN homologated, made of fire proof polyamide with steel core.

    Intumescent seal peripheral between the frame and the leaf.

    2 dog bolts.

    Separator for an easy installation.

    Identification plate.

    Assemby and maintenance instructions.

    Optional seals.

    Specification
    • Fire resistence: EI2 120 tested in accordance with EN1634-1 

      Classification to EN 13501-2 

      Door dimensions: 

      Clear opening Width: 710, 800, 910, 1010, 1110, 1210 

      Clear Opening Height: 2015, 2105 

      Wall Opening Width: 800, 890, 1000, 1100, 1200, 1300. 

      Wall Opening Heigth: 2060, 2150

      Standard colour: ral 7035

      Plain (pre-painted)

      Embossed and textured (painted)

    Technical specification
    • Unique ref.classic-ei2-120-1-leaf-fire-door
    • Product familyFire doors
    • Product groupCLASSIC fire doors
    • TypeObject (single object)
    • Date of publishing2025-05-11
    • Edition number1
    • Height (mm)2050
    • Width (mm)800
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_24_28
    • Uniclass 2015 DescriptionFire doorsets
    • OmniClass Number23-17 11 31 11 17
    • OmniClass TitleFire Rated Hinged Doors

    Region availability

    South America Europe Africa
    Colombia
    France
    Morocco
    Germany
    Italy
    Portugal
    Spain