Publish your products
P-K SOLIS® Firetube Condensing Boiler
P-K SOLIS® Firetube Condensing Boiler
P-K SOLIS® Firetube Condensing Boiler

    P-K SOLIS® Firetube Condensing Boiler

    Patterson-Kelley is excited to introduce their very first firetube boiler, the P-K SOLIS®! This top-of-the-line, highly efficient condensing boiler is designed to maximize comfort without sacrificing savings or floor space. Each P-K SOLIS® model features a unique geometric design that optimizes heat transfer, resulting in efficiencies of 97%, 10:1 mechanical turndown, and ultra-low NOx emissions.

    Features:

    • 725 – 3000 MBTU (Natural Gas)
    • Up to 97% thermal efficiency
    • 10:1 mechanical turndown
    • 316 SS tube and tube sheet
    • 304 SS heat exchanger shell
    • Narrow footprint fits through a standard 36” doorway!
    • Hinged and removable doors allow for quick access to firetubes and burner for easy maintenance
    • Zero-clearance capable for side-by-side installation
    • The simple-to-use NURO® touch-screen technology adjusts boiler controls and settings with the swipe of a finger
    • Ultra-low NOx emissions

    Models: SL725, SL850, SL1000, SL1500, SL2000, SL2500, and SL3000

    Specification
    • 10:1 Turndown Technology Increases Efficiency and Reduces Operating Cost

      Patterson-Kelley has achieved higher turndown with a unique mechanical process that allows the gas valves to control boiler performance without increasing excess air. This results in building flexibility and efficiency.

      This method delivers a 10:1 turndown rate while preserving a high dewpoint, which helps maintain high condensation levels. This higher turndown capability will provide designers the ability to match input to building loads without sacrificing efficiency and reliability.

      NURO® Touch-Screen Control System

      All of our units are equipped with the most intuitive interface in the industry, the NURO® Touch-Screen Control. Designed to maximize efficiency, the NURO® Control System monitors and modulates the combustion and ignition of the boiler to maintain the desired outlet temperature.

      Simplified Serviceability

      The heat exchanger is designed to provide simplified and quick annual maintenance. The top of the heat exchanger opens, providing full access to the tubes and burner inside the unit. This makes any maintenance, including cleaning, a quick and cost-effective process.

    Technical specification
    • Unique ref.p-k-solis-firetube-condensing-boiler
    • Product familyCommercial Boilers
    • Product groupCondensing Boilers
    • TypeObject (single object)
    • Date of publishing2026-01-07
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEG015210
    • ETIM NameBoilers and heaters
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 16
    • CSI MasterFormat 2014 TitleCondensing Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers

    Region availability

    North America Asia
    Anguilla
    South Korea
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States