Publish your products
P-K SONIC® Condensing Boilers
P-K SONIC® Condensing Boilers
P-K SONIC® Condensing Boilers
P-K SONIC® Condensing Boilers

    P-K SONIC® Condensing Boilers

    The P-K SONIC® stainless steel, condensing boiler surpasses all expectations in efficiency, size, and material design.

    Patterson-Kelley’s stainless steel boiler breaks through the limitations of all other stainless designs with sizes utilizing our revolutionary DUET™ technology. This is the industry’s first heat exchanger comprised of two unique chambers built to optimize the turndown process. Our unique heat exchanger designs allow the P-K SONIC® to operate to 97% AHRI efficiency with up to 7:1 turndown and ultra-low NOx emissions.

    Models: SC650, SC750, SC850, SC1000, SC1500, SC2000, SC3000, SC4000

    Advantages

    • A viable solution for existing system upgrades as well as new installations
    • Innovative, high-efficiency DUET Technology
    • Fits through an existing 36″ doorway
    • Can be installed in a mechanical room with an 8ft ceiling
    • Front accessibility reduces repair and maintenance costs and encourages annual maintenance
    • Extremely low electrical energy consumption increases potential savings
    • 5:1 turndown dramatically improves cycle efficiency
    • Qualify for utility rebates
    • Barely audible, even at high fire
    Specification
    • DUETTM TechnologyEfficiency and harmony in design

      Equipped with DUET technology, the P-K SONIC® is the premier stainless steel design for condensing applications in the industry. The innovative zones are engineered separately using different composite stainless materials that, when used together, deliver better heat transfer and higher reliability throughout the condensing process.

      Big output in a small spaceRefined engineering allows for optimal space management

      In most cases, there’s no rigging required to put your P-K SONIC® condensing boiler in any room of your building, whether it’s the basement or the penthouse. All P-K SONIC® condensing boilers fit through a standard 36-inch doorway and standard elevator.

      Easier to maintainBetter access and hassle-free service

      The SONIC‘s clean, compact design allows internal components to be accessed with ease, saving time and money associated with repair and maintenance. Front maintenance accessibility encourages annual servicing to increase boiler life and performance.

      NURO® Touch-Screen Control SystemTurndown energy usage

      All of our boilers are equipped with the most intuitive interface in the industry, the NURO® Touch-Screen Control. Designed to maximize efficiency, the NURO® Control System monitors and modulates the combustion and ignition of the boiler to maintain the desired outlet temperature.

    Technical specification
    • Unique ref.p-k-sonic-condensing-boilers
    • Product familyCommercial Boilers
    • Product groupCondensing Boilers
    • TypeObject (single object)
    • Date of publishing2026-01-07
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEG015210
    • ETIM NameBoilers and heaters
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 16
    • CSI MasterFormat 2014 TitleCondensing Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers

    Region availability

    North America Asia
    Anguilla
    South Korea
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States