Publish your products
ACC-SPARK70 Adaptor Brackets for 70" Cisco Spark Board

ACC-SPARK70 Adaptor Brackets for 70" Cisco Spark Board

Peerless-AV’s heavy duty Adaptor Brackets provide the proper mounting pattern, strength and stability to mount a 55" or 70" Cisco Spark Board to a Peerless-AV® SR598-HUB Cart or SF680-HUB Wall Mount. Both Adaptor Brackets include security hardware as a theft deterrent. The simple hook-and-hang™ design makes mounting the display easy and safe.

Features

  • Universal Mounting Pattern ACC-SPARK55 adaptors are compatible with 1114 x 645mm mounting pattern
  • ACC-SPARK70 adaptors are compatible with 1455 x 862mm mounting pattern
  • Heavy gauge, cold rolled steel construction
  • Adaptor Brackets include security hardware for effective theft deterrence
  • Includes M12 x 16mm mounting hardware for the Cisco Spark Board
  • Simple hook-and-hang™ design eases the installation of Cisco Spark Boards
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 70" to 70"
    • VESA Pattern; 1455 x 862
    • Mounting Pattern; 1455 x 862mm (57.3 x 33.9")
    • Weight Capacity; 142lb (72.6kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security
    • Product Dimensions; 7.13 x 37.50 x 1.46" (181 x 953 x 37mm)

    Package Specs

    • Shipping Weight; 27.2lb (12.34kg)
    • Ship Dimensions; 7.75 x 3.625 x 46.25" (196.9 x 92.1 x 1,174.8mm)
    • UPC Code; 735029321392

    Variant ID: 34322272288899

    Variant SKU: ACC-SPARK70

    Type: Mount Adapter Plates

Technical specification
  • Unique ref.acc-spark70
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City