Publish your products
FPZ-600 Flat Panel TV Stand for 50" to 90" Displays

FPZ-600 Flat Panel TV Stand for 50" to 90" Displays

Peerless-AV’s Flat Panel Floor Stand provides a safe and secure solution for displaying digital content in public areas, such as conference rooms, lobbies or convention centers. The versatility and functionality of this solidly engineered stand enables a single display, two displays back-to-back, two displays in portrait orientation, or even four displays in either landscape or portrait orientation (may require additional accessory). Integrated security fasteners lock the displays in place, virtually eliminating theft, while internal cable management completely hides all wires and cables, enabling a clean, professional finish.

Features

  • VESA® 100, 200 x 100 and 200 x 200mm compliant
  • Supports additional VESA® patterns with PLP display adaptor (sold separately)
  • Fits single or back-to-back displays (up to four with additional dual-display cartridge)
  • Portrait or landscape display orientation
  • Height adjustable on 72" (1829mm) poles
Specification
  • Product Specs

    • Weight Capacity; 200lb (90.7kg)
    • VESA Pattern; 100, 200 X 100, 200 X 200
    • Color; Black
    • Finish; Powder Coat
    • Mounting Pattern; 100, 200 X 100, 200 X 200mm (7.87 X 7.87")
    • Security Features; Security Hardware
    • Product Dimensions 28.75 X 72.00 X 36.00" (730 X 1829 X 914mm)

    Package Specs

    • Shipping Weight; 108lb (54Kg)
    • UPC Code; 735029242604

    Variant ID: 29193727443059

    Variant SKU: FPZ-600

    Type: Stand

Technical specification
  • Unique ref.fpz-600
  • Product familyMounting Solutions
  • Product groupCarts & Stands
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City