Publish your products
IM771PU DesignerSeries™ Articulating Mount with in-Wall Box for 42" to 90" Ultra-Thin Displays

IM771PU DesignerSeries™ Articulating Mount with in-Wall Box for 42" to 90" Ultra-Thin Displays

Peerless-AV’s Articulating Mount with a built-in In-Wall Box is designed to provide a robust solution for low profile/recessed applications requiring access to power and ample space for AV electronics. The articulating mount swings away from the wall to provide access to the rear of the display and components inside the In-Wall Box. IM771PU is ADA compliant when used with displays 2" thick or less.
*This display size range is simply a guideline for product selection. Displays larger than the screen size range may still be compatible as long as they fall within the VESA® pattern and max weight of the Peerless-AV® product.†Designed for use with displays that are less than 3" (76mm) deep.‡The display must have a flat mounting surface, or mounting holes need to be on the furthest back surface of the display.

Features

  • Includes Articulating Mount with 800 x 400mm VESA® adaptors
  • I-shaped adaptor plate helps avoid blocking connections on the back of display
  • Removable trim ring allows for pre-construction or retrofit installations
  • Obstruction free In-Wall Box provides ample room and accessibility to equipment
  • Removable mounting plates allow wiring terminations to take place outside of the box to ease the installation process
  • Up to ±90° of side-to-side swivel
  • Added ±5° of roll for post-installation display leveling without the use of tools
  • Up to ±0.5" (13mm) of vertical adjustment for post-installation leveling and height adjustment fine-tuning
  • Landscape or portrait mounting options increases display versatility
  • Low profile design provides an ADA compliant solution when used with displays 2" thick or less
  • Installs between 16" (406mm) stud centers, to a single stud, or directly into a drywall opening
  • Knock-outs for 3/4", 1.0", 1.25" and 1.5" conduit
  • Cut-Out Dimensions: 14.4" x 14.4" (365 x 365mm)
  • Adjustable Trim Ring allows use of 3/8" - 3/4" drywall thickness
  • Knock-outs provide the ability to mount up to four single gang outlets; Compatible with RACO 420 gang box or equivalent
  • Integrated cable tie locations
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 42" to 90"
    • Product Dimensions (W x H x D); 32.25" x 16.94" x 5.84"-28.84" (819 x 430 x 148-733mm)
    • Product Weight; 35.0lb (15.9kg)
    • Load Capacity; Articulating Mount: 125lb (56.7kg) In-Wall Box: 25lb (11.3kg)
    • Finish; Scratch Resistant Fused Epoxy
    • Available Colors; Articulating Mount: Black In-Wall Box: White Trim Ring: White
    • Mounting Pattern; 800 x 400mm (31.50" x 15.75")
    • Color; Articulating Mount: Black In-Wall Box: White Trim Ring: White

    Package Specs

    • Package Size (W x H x D); 20.50" x 7.00" x 35.00" (521 x 178 x 889mm)
    • Package Ship Weight; 39.6lb (18.0kg)
    • Package UPC Code; 735029334606
    • Package Contents; Articulating Mount, In-Wall Box, Trim Ring, (2) Mounting Plates, Wood Stud Mounting Hardware, (4) White Screw Caps

    Variant ID: 34037570633859

    Variant SKU: IM771PU

    Type: Display Mount Accessories

Technical specification
  • Unique ref.im771pu
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City