Publish your products
PLP-V4X2 PLP Dedicated Adaptor Plate for Use with Peerless-AV® Display Mounts

PLP-V4X2 PLP Dedicated Adaptor Plate for Use with Peerless-AV® Display Mounts

The PLP Dedicated Adaptor Plates offer compatibility for displays with a specific VESA® pattern. These adaptor brackets are designed to quickly and easily attach to many Peerless-AV® display mounts that incorporate the PLP mounting pattern. Mount your display with confidence knowing the included security hardware will help prevent theft and keep your displays safely mounted.

Features

  • Heavy gauge cold rolled steel construction
  • Dedicated VESA 400 × 200mm PLP adaptor plate
  • Compatible with many Peerless-AV® display mounts (mounts sold separately)
  • All Peerless-AV PLP dedicated adaptor plates are provided with security hardware for effective theft deterrence
Specification
  • Product Specs

    • VESA Pattern;400 x 200
    • Weight Capacity; 150lb (68.2kg)
    • Color; Black
    • Security Features; Security Hardware
    • Mounting Pattern; 400 x 200mm (15.75 x 7.87")

    Package Specs

    • Shipping Weight; 7.4lb (3.18kg)
    • Ship Dimensions; 21 x 1.13 x 29" (533.4 x 28.7 x 736.6mm)
    • UPC Code; 735029254744

    Variant ID: 29193747857523

    Variant SKU: PLP-V4X2

    Type: Mount Adapter Plates

Technical specification
  • Unique ref.plp-v4x2
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City