Publish your products
SR598-HUB SmartMount® Cart for use with the Microsoft® Surface™ Hub

SR598-HUB SmartMount® Cart for use with the Microsoft® Surface™ Hub

The SmartMount® Flat Panel Cart was designed to safely mount, move, and store the 55" and 84" versions of the Microsoft® Surface™ Hub. The cart is UL® rated up to 300 lb., sits at Microsoft’s recommended viewing height, and offers vertical adjustment so the display can be positioned at any height up to 60" from the floor, if needed. Large wall plate and locking casters provide a stable foundation for touch applications, while cable management channels provide a neat appearance, and quick and simple setup. Ideal for education, corporate, or hospitality applications, the SR598-HUB is the perfect mobile solution for any collaborative setting.

Microsoft, Encarta, MSN, and Windows are either registered trademarks or trademarks of Microsoft Corporation in the United States and/or other countries.

Features

  • Includes extension cord manager on the base of the cart
  • Cart columns have indicators for Microsoft’s recommended viewing height for easy installation
  • Corner bumpers prevent damage to doors and walls while moving or storing cart
  • UL listed load rating of 300lb (136.1kg)
  • Maneuvers easily on 4" (102mm) swivel casters, two locking
  • Textured black powder coat finish helps hide finger prints and dust
  • Open frame display adaptor helps prevent display input interference
  • Display can be located anywhere along the column for perfect viewing height (up to 60" at center)
  • Integrated cable management protects, contains and conceals cables for a clean, professional installation
  • Universal mount fits displays with 200mm up to 1200 x 600mm
Specification
  • Product Specs

    • VESA Pattern; 1200 X 600
    • Weight Capacity; 300lb (136.1kg)
    • Color; Black
    • Finish; Powder Coat
    • Mounting Pattern; 1200 X 600mm (49.45 X 23.62")
    • Security Features; Security Hardware
    • Swivel Yaw; 360 degrees
    • Product Dimensions; 51.15 x 70.84 x 29.97" (1299 x 1799 x 761mm)
    • Product Weight; 95lb (43.1kg)

    Package Specs

    • Shipping Weight; 115lb (52.2kg)
    • Ship Dimensions; 47.50" x 12.50" x 38.50" (1207 x 318 x 978mm)
    • UPC Code; 735029311928

    Variant ID: 29193791864947

    Variant SKU: SR598-HUB

    Type: Cart

Technical specification
  • Unique ref.sr598-hub
  • Product familyMounting Solutions
  • Product groupCarts & Stands
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit