Publish your products
BDL6005X - Videowall Display (Narrow‑Bezel, Tiled)
BDL6005X - Videowall Display (Narrow‑Bezel, Tiled)
BDL6005X - Videowall Display (Narrow‑Bezel, Tiled)
    Philips

    BDL6005X - Videowall Display (Narrow‑Bezel, Tiled)

    Philips X-Line

    Excite senses. Enhance experiences. The Philips X-Line has been redesigned from the inside out to take your content into a brighter, faster, better connected world.

    Ensure that every detail is under control. The Philips X-Line Videowall display is designed for 24/7 operation and can be customised to fit all of your content needs. View content from multiple sources in real-time with enhanced picture quality.

    Specification
    • X-LINE

      Get the bigger pictureTiling mode

      Connect two or more Philips professional displays to create a tiled videowall—without the need for external devices. A single player takes care of content, whether you have four screens or 40. 4K content is fully supported, and if you’re showing that content on four screens you get the best possible dot-by-dot resolution.

      Optional CRD50 module

      Embed an Android System-on-Chip (SoC) into your Philips professional display. The optional CRD50 module is an OPS device that enables Android processing power without the need for cables. Simply slide into the OPS slot, which contains all the connections needed to run the module (including power supply).

      OPS Slot

      Integrate a full-power PC or Android-powered CRD50 module directly into your Philips professional display. The OPS slot contains all the connections you need to run your slot-in solution, including a power supply.

      Pure Colour Pro

      Boost image quality with Pure Colour Pro. Delivering higher luminance through custom colour temperature settings and advanced gamma calibration, content looks crisper and more radiant for stunning realism with a visual pop.

      CMND & Control

      Run your display network over a local (LAN or RF) connection. CMND & Control allows you to perform vital functions like updating software and settings, as well as monitoring display status. Whether you’re in charge of one display or more, CMND & Control makes managing your fleet easy.

      FailOver

      From waiting room to meeting room, never show a blank screen. FailOver lets your Philips professional display switch automatically between primary and secondary inputs, ensuring that content keeps playing even if the primary source goes down. Simply set a list of alternative inputs to be sure your business is always on.

    Technical specification
    • Unique ref.bdl6005x-00-videowall-display
    • Product familyVideowall Displays
    • Product groupVideowall Display, Tiled Display, Narrow Bezel
    • TypeObject (single object)
    • Date of publishing2023-06-05
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 DescriptionDisplay screens
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit