Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/4d82d138-84b9-4241-a989-5cb04f50b8ee
Home
Categories
Sanitary
Showers
Aqua L3 Ens Barre Douche 60 3J Chr
Unavailable in United States
Porcher
Follow
Aqua L3 Ens Barre Douche 60 3J Chr
3.6
(5 reviews)
Aqua L3 Ens Barre Douche 60 3J Chr
Download
Technical specification
Technical specification
Unique ref.
D6046
Product family
AQUA
Product group
Shower
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
603
Width (mm)
156
Depth (mm)
181
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Related
Related
Material main
Brass
Weight Net (Kg)
1.416
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_75
Uniclass 2015 Description
Shower fittings package
Region availability
Europe
France
Similar products
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 33", CENTER drain - Freedom INSPIRE Series - APX6032BFKTC
Download
Freedom Showers by Accessibility Professionals
38" x 38" ADA Transfer Shower, LEFT Receiver flange - APC3838BF1PRF-L
Download
DURAVIT AG
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
4.4
(
22
)
Download
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download