Publish your products
Durham Training Table
Durham Training Table

    Durham Training Table

    DURHAM is a folding and stackable training table with a built-in shelf for storage. Featuring lockable casters for easy mobility, it is available with either a Particle Board or Perforated Steel modesty panel. The table is offered in three widths (1200, 1500, 1800mm) to suit various training and classroom layouts.
    Technical specification
    • Unique ref.durham-training-table
    • Product familyTraining Table
    • Product groupFolding Table
    • TypeObject (single object)
    • Date of publishing2026-05-21
    • Edition number1
    • Height (mm)750
    • Width (mm)1800
    • Depth (mm)600
    Links
    Related
    • Material mainMelamine
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit