Publish your products
Kai Dow Preschool Classroom Desk

Kai Dow Preschool Classroom Desk

KAI DOW (ไข่ดาว) is a preschool classroom desk designed for young children. The round table features a central sharing tray for communal use of art supplies and materials, encouraging collaborative learning. Anti-slip silicone rubber leg caps ensure safety in the classroom. Available with Melamine, HPL, or Whiteboard HPL finish. Diameter 1200mm, Height 460mm.
Technical specification
  • Unique ref.kai-dow-preschool-classroom-desk
  • Product familyClassroom Furniture
  • Product groupChildren Desk
  • TypeObject (single object)
  • Date of publishing2026-05-21
  • Edition number1
  • Height (mm)460
  • Width (mm)1200
  • Depth (mm)1200
Links
Related
  • Material mainMelamine
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit