Publish your products
Mareel Meeting Table
Mareel Meeting Table

    Mareel Meeting Table

    MAREEL is a round meeting and high meeting table with a distinctive two-tone leg design. The steel legs and perforated steel shelf are available in single or two-tone colour combinations, adding a decorative accent to the workspace. Available in two heights: standard meeting height (H.750mm) and high meeting/bar height (H.1000mm), both with Ø1000mm top diameter.
    Technical specification
    • Unique ref.mareel-meeting-table
    • Product familyMeeting Table
    • Product groupRound Meeting Table
    • TypeObject (single object)
    • Date of publishing2026-05-21
    • Edition number1
    • Height (mm)750
    • Width (mm)1000
    • Depth (mm)1000
    Links
    Related
    • Material mainMelamine
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit