Publish your products
105 ECO L Washbasin Tap

105 ECO L Washbasin Tap

Ecological shut off tap, for fixing on counter with chromed brass body. Model: 10900.
Specification
  • *Automatic safety-lock: 10 ± 2 s. *Flow rate: 2 l/min. with flow control. *Male inlet 1/2. *With perlator. *Press-button opening. *Chromed brass body, non-corrosive pieces. *Interchangeable head comprising the whole mechanism of the tap. *Supplied with fixation elements: seal, washer and nut. *Gross weight: 0,832 Kg. *Water saving: 77%.
Technical specification
  • Unique ref.10900
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)173
  • Width (mm)46
  • Depth (mm)155
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela