Publish your products
Self-supporting frame support for WC with inox mechanical flush 1000 A

Self-supporting frame support for WC with inox mechanical flush 1000 A

Self-supporting frame support for WC with inox mechanical flush 1000 A Model: 18550.
Specification
  • *National manufacture of steel with a high resistance polyester paint coating. * Frame height regulation. * Independent tap height regulation. * Great robustness. * Resistance up to 400 Kg. * Simple installation and easy maintenance. * Wall fixing. * Specially designed for lightweight partitioning
Technical specification
  • Unique ref.18550
  • Product familyFrames
  • Product groupWC
  • TypeObject (single object)
  • Date of publishing2022-09-01
  • Edition number1
  • Height (mm)1185
  • Width (mm)500
  • Depth (mm)84
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)15.6
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • CSI MasterFormat 2014 Code26 41 00
  • CSI MasterFormat 2014 TitleFacility Lightning Protection
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit