Publish your products
105 L Washbasin Tap

105 L Washbasin Tap

Timed washbasin pillar tap Presto 105 L for fixing on counter. Models: 20900 - 20912.
Specification
  • *Automatic closing: 15 ± 5 s. *Flow: 6 l/min. *1/2 male inlet. *Push-button opening. *Chromed brass body and push-button, non-corrosive internal pieces. *Interchangeable head comprising the whole mechanism of the tap, interior parts in materials resistant to corrosion and lime deposits. *Supplied with fixation elements: seal and washer. *Gross weight: 0,810 Kg.
Technical specification
  • Unique ref.20900
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)173
  • Width (mm)46
  • Depth (mm)155
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela