Publish your products
ALPA 80 Wall-Mounted Security Shower Tap W. Drain Valve

ALPA 80 Wall-Mounted Security Shower Tap W. Drain Valve

Timed security mixer tap for built-in installation with chrome-plated brass body and push-button. Model: 99050.
Specification
  • Drain valve for draining the shower column in accordance with the requirements of the standard. Water saving thanks to the timer and the PA anti-blockage safety system which prevents continuous water flow if the push button is blocked. The tap starts to dispense water as soon as the push button is released. Drain valve at the rear. When disinfection is required, to allow the continuous flow of water through the sprayer, it will be enough to open this valve, which will open the shower by vacuum. Push button rotation limiter to limit the maximum temperature of use. Welded parts to avoid disassembly. Built-in non-return valves, which prevent the cold water from communicating with the hot water. Installation bracket with the possibility of adjustment to correct off-centring and facilitate installation. Includes safety button to fit the partition wall. It is necessary to specify the thickness of the partition wall. Flow rate 8 l/min. Automatic closing: 30s (-10s/+5s). 3/4 inlet and outlet connections. Permissible water temperature: the materials that make up the tap parts can withstand a maximum temperature of 70°C to allow anti-legionella thermal disinfection to be carried out. Supplied with non-return valves, 8 l/min flow regulator, automatic drain valve and installation bracket. Recommended working pressure: 1-5 bar. Interchangeable head comprising the entire tap mechanism. Push button opening.
Technical specification
  • Unique ref.99050
  • Product familyFaucets
  • Product groupShower
  • TypeObject (single object)
  • Date of publishing2022-02-24
  • Edition number1
  • Height (mm)102
  • Width (mm)96
  • Depth (mm)312
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1760
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 46 19
  • CSI MasterFormat 2014 TitleSecurity Showers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit