Publish your products
Glazed Narrow Frame Double Door EI60-90-120
Glazed Narrow Frame Double Door EI60-90-120
    Archived

    Glazed Narrow Frame Double Door EI60-90-120

    Single leaf glazed fire-resistant doors EI60 to EI90 with NARROW FRAME PUERTAS GISMERO glazed doors are the definitive example of elegance and reliability against the fire with its two profile options designed specifically by PUERTAS GISMERO, a narrow frame of 99 mm and a wide frame of 150 mm. Like other types of doors PUERTAS GISMERO offers different options of frames and pre-frames depending on the type of project they are used to: new buildings or rehabilitation, to brick wall or light partitions and they allow a total freedom to choose the hardware, accessories, finishes and colours being customizable according to the customer's request and the functional requirements of the building. FREE DIMENSIONS AND DESIGN.
    Specification
    • Material options: • Frames: Stainless Steel, Galvanized Steel natural finished or color laquered (in site) • Glazed plane: Fire-resistant Glass (EN 1364-1; EN 14449): EW/EI-60 Pyrobel 25 mm (EN 12758)) EW/EI-90 Pyrobel 35 mm (EN 12758)) EW/EI-120 Pyrobel 53 mm (EN 12758)) • Steel plate thickness of 1,2 mm - 1,5 mm frame profiles thickness. • 4 Three-bodies adjustable hinges (Cilindrex 20x100 mm). • Riveted nuts for the proper adjustment/tightening of hinges and hardware. • Narrow frame of 99 mm full with Rockwool(EN 13501-1) interior panel of 145 Kg/m² density Physical Properties: Fire Resistance; Weight; Noise Reduction EI₂-60-C5; 60 kg/m² ; Up to 40 dB EI₂-90-C5; 81 Kg/m² ; Up to 41 dB EI₂-120-C5; 122Kg/m² ; Up to 46dB
    Technical specification
    • Unique ref.gd2nf_ei6090
    • Product familyGlazed
    • Product groupNarrow Frame
    • TypeObject (single object)
    • Date of publishing2013-03-14
    • Edition number1
    • Width (mm)1200
    • Depth (mm)80
    Related
    • Material mainGlass
    • Material secondarySteel
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_28
    • Uniclass 2015 DescriptionFire doorsets
    • CSI MasterFormat 2014 Code05 51 23
    • CSI MasterFormat 2014 TitleMetal Fire Escapes
    • OmniClass Number23-17 11 31
    • OmniClass TitleFire Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit