Vandal-resistant shower head with adjustable spray angle, connection ½ ", DN15 AG, flow rate 6 l / min
Specification
• Connection: ½ ”, DN15 AG
• Shower head: brass, chrome-plated
• Spray cartridge: plastic
• Minimum temperature: 5 ° C
• Maximum temperature: 90 ° C
• Operating pressure: 0.2 - 5 bar
• Spray pattern: The full spray pattern is obtained from a minimum flow rate of 4.5 l / min. reached.