Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
radian/products/1f600cfb-b90f-48c7-a614-cb457c341c60
Home
Categories
Lighting
Wall Mounted
Ludic Care Wall-mounted luminaires Lg 750 mm
Unavailable in United States
Radian
Follow
Ludic Care Wall-mounted luminaires Lg 750 mm
Ludic Care Wall-mounted luminaires Lg 750 mm
Download
Technical specification
Technical specification
Unique ref.
705
Product family
Lighting
Product group
Lighting
Type
Object (single object)
Date of publishing
2017-05-12
Edition number
3
Height (mm)
36
Width (mm)
180
Depth (mm)
750
Links
Links
Product url
https://radian.fr/en/product/wall-lights-ludic-care/
Related
Related
Designed in
France
Manufactured in
France
Weight Net (Kg)
5
Classification
Classification
BIMobject Category
Lighting - Wall Mounted
IFC classification
Light Fixture
CSI MasterFormat 2014 Code
26 51 00
CSI MasterFormat 2014 Title
Interior Lighting
OmniClass Number
23-35 47 11
OmniClass Title
Lighting Fixtures
Region availability
Europe
France
Similar products
Alcon Lighting
Rectangular Outdoor LED Wall Sconce
4.8
(
6
)
Download
Dutton Brown
Color Ruler Sconce
4.9
(
7
)
Download
Dutton Brown
Cap Sconce 6"
Download
Dutton Brown
Phoenix Sconce
Download
Dutton Brown
Cap Double Sconce 6"
Download
XAL
SASSO 60 round wall direct indirect
4.7
(
55
)
Download