Publish your products
Base Acrylic Bath 1520 x 715 x 380mm White
Base Acrylic Bath 1520 x 715 x 380mm White
    Reece

    Base Acrylic Bath 1520 x 715 x 380mm White

    Perfect for easy change over and retrofit applications the Base Acrylic Bath is manufactured from sanitary grade acrylic and uses steel reinforcement support in the rim of the bath. An affordable and reliable bath, Base is the easy choice for builders and plumbers looking for that no-fuss solution.
    Technical specification
    • Unique ref.1792823
    • Product familyBase
    • Product groupBase
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    • Width (mm)715
    • Depth (mm)380
    Related
    • Material mainAcrylic
    • Weight Net (Kg)16
    Classification
    • BIMobject CategorySanitary - Bath & Spas

    Region availability

    Oceania
    Australia