Publish your products
Kado Arc Timber All Drawer 1800 Single Bowl Vanity Timber 32mm Top
Kado Arc Timber All Drawer 1800 Single Bowl Vanity Timber 32mm Top
    Reece

    Kado Arc Timber All Drawer 1800 Single Bowl Vanity Timber 32mm Top

    Celebrating the natural beauty of timber, the Arc collection draws inspiration from nature and current furniture trends to deliver the best in hotel-inspired design. Crafted from solid Australian Chestnut, the Kado Arc All Drawer 1800mm floating Vanity unit with a Solid Timber top brings the outside in creating a sense of warmth in the bathroom. Featuring soft-close finger-pull drawers, the vanity unit offers generous storage so you can maximise your space. Please note - the beauty of real timber is that no two pieces are the same. The Kado Arc vanities will have variances between the timbers grain and colour.
    Technical specification
    • Unique ref.2352033
    • Product familyKado
    • Product groupArc
    • TypeObject (single object)
    • Date of publishing2022-05-25
    • Edition number1
    • Height (mm)400
    • Width (mm)1800
    • Depth (mm)460
    Related
    • Material mainTimber
    • Weight Net (Kg)65
    Classification
    • BIMobject CategorySanitary - Storage

    Region availability

    Oceania
    Australia