Publish your products
Posh Domaine Back to Wall Freestanding Bath 1700 x 750mm White
Posh Domaine Back to Wall Freestanding Bath 1700 x 750mm White
Posh Domaine Back to Wall Freestanding Bath 1700 x 750mm White
Posh Domaine Back to Wall Freestanding Bath 1700 x 750mm White
Posh Domaine Back to Wall Freestanding Bath 1700 x 750mm White
Posh Domaine Back to Wall Freestanding Bath 1700 x 750mm White
Posh Domaine Back to Wall Freestanding Bath 1700 x 750mm White
    Reece

    Posh Domaine Back to Wall Freestanding Bath 1700 x 750mm White

    Posh is all about comfortable, practical bathroom products that everyone in the home can enjoy. The Posh Domaine Freestanding Bath has been designed to install flush against the wall, the bath is not only easy to clean but is also a centrepiece for the bathroom.
    Technical specification
    • Unique ref.9508005
    • Product familyPosh
    • Product groupDomaine
    • TypeObject (single object)
    • Date of publishing2022-05-30
    • Edition number1
    • Width (mm)750
    • Depth (mm)600
    Related
    • Material mainAcrylic
    • Weight Net (Kg)43
    Classification
    • BIMobject CategorySanitary - Bath & Spas

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit