Publish your products
Medium Duty Gas Commercial Water Heaters - 48 to 75 Gallon

Medium Duty Gas Commercial Water Heaters - 48 to 75 Gallon

Medium duty gas commercial water heaters feature a compact design for greater installation flexibility in tight retrofit applications

Features and Benefits
The tighter the commercial retrofit, the more you will appreciate how this water heater's compact size simplifies installations. Choose from80% Thermal Efficiency models that range from 45,000 - 80,000 Btu/h.

Space Saver Design

Short heights and narrow jacket diameters offer the ultimate in installation flexibility.

Patented Technology

Proprietary steel formulation with a unique coat of high temperature porcelain enamel to maximize corrosion resistance resulting in a superior tank design.

Patented Anode Rods

Magnesium anode rods are used to ensure corrosion resistance for a long tank life.

Efficiency

Rigid foam insulation provides superior insulating qualities, improves efficiency and reduces operating costs. Our patented process of injecting foam into the insulating cavity adds additional durability.

Automatic Controls

Control system is designed to shut off gas if the pilot flame is extinguished. Relighting is a safe, easy procedure. A built-in gas pressure regulator assures even gas flow.

Efficiency

Rigid foam insulation provides superior insulating qualities, improves efficiency and reduces operating costs. Our patented process of injecting foam into the insulating cavity adds additional durability.

CSA/ASME Rated T&P Valve

Factory installed relief valve

Full Port, Full Flow Brass Drain Valve

Factory installed brass drain valve allows for faster draining and servicing.


Technical specification
  • Unique ref.rheem-g50-75
  • Product familyWater Heaters
  • Product groupCommercial Gas
  • TypeObject (single object)
  • Date of publishing2018-12-18
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • UNSPSC nameCommercial water heaters
  • UNSPSC code40101826
  • Uniclass 2015 CodePr_60_60_96_34
  • Uniclass 2015 DescriptionGas-fired storage water heaters
  • CSI MasterFormat 2014 Code22 34 36
  • CSI MasterFormat 2014 TitleCommercial Gas Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit