Publish your products
Stonex® oval bathtub with click-clack waste, trap and integrated overflow, wooden tray and LED strip light
Roca

Stonex® oval bathtub with click-clack waste, trap and integrated overflow, wooden tray and LED strip light

Oval freestanding bath. Made of Stonex®. Including click-clack drain, trap, integrated overflow, wooden tray and LED strip light. Designed by Andreu Carulla, Tura is a complete bathroom collection shaped and inspired by architecture and the Mediterranean light. Tura is a game of volumes and voids, of light and shadows translated into elements for the bathroom. Innovation and sustainability can be found throughout the collection, from the design and technology to the use of recycled materials and plastic-free packaging.
Technical specification
  • Unique ref.248672XX0
  • Product familyBasins
  • Product groupTura
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
  • Height (mm)590
  • Width (mm)750
  • Depth (mm)1700
Related
  • Material mainStonex
  • Material secondaryWood
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 11
  • OmniClass TitleBath Shower Units
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit