Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
roca/products/ed3a943d-dcce-4dfc-aef3-8c326bbc020e
Home
Categories
Sanitary
Shower trays
BLUES XL Corner shower tray w/ antislip base and waste kit
Available in United States
Roca
Follow
BLUES XL Corner shower tray w/ antislip base and waste kit
Corner steel shower tray with anti-slip base and waste kit
Download
Technical specification
Technical specification
Unique ref.
2B3167xx7
Product family
Shower trays
Product group
Blues XL
Type
Object (single object)
Date of publishing
2016-01-22
Edition number
1
Height (mm)
65
Width (mm)
1000
Depth (mm)
1000
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=2B3167..7
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/2B3167..7/
Related
Related
Material main
Steel
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Sanitary Terminal
UNSPSC name
Showers
UNSPSC code
30181503
Uniclass 2015 Code
Pr_40_20_06_84
Uniclass 2015 Description
Shower trays
CSI MasterFormat 2014 Code
22 41 23
CSI MasterFormat 2014 Title
Residential Showers
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download