Publish your products
TERRA 390 Over countertop basin
Roca

TERRA 390 Over countertop basin

Over countertop vitreous china basin
Technical specification
  • Unique ref.32722Txx0
  • Product familyBasins
  • Product groupTerra
  • TypeObject (single object)
  • Date of publishing2016-09-26
  • Edition number1
  • Height (mm)150
  • Width (mm)390
  • Depth (mm)390
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit