Publish your products
DEBBA 520 Semi-recessed basin
Roca

DEBBA 520 Semi-recessed basin

Semi-recessed vitreous china basin
Specification
  • Basin capacity (l): 3.8 Bowl depth (mm): 280 Bowl length (mm): 120 Bowl position: Central Bowl width (mm): 445 Fixing kit: Included Glazed base Installation type: Semi-recessed Material: Vitreous china Number of fixing points: 2 Overflow type: Standard Shape: Square Taphole configuration: 1 taphole in the middle Weight (kg): 10.5 Colours and finishes 00 White
Technical specification
  • Unique ref.32799Sxx0
  • Product familyBasins
  • Product groupDebba
  • TypeObject (single object)
  • Date of publishing2016-09-26
  • Edition number1
  • Height (mm)165
  • Width (mm)400
  • Depth (mm)520
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit