Publish your products
NEXO Urinal w/ back inlet
Roca

NEXO Urinal w/ back inlet

Vitreous china urinal with back inlet
Technical specification
  • Unique ref.35364Lxx0
  • Product familyUrinals
  • Product groupNexo
  • TypeObject (single object)
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)490
  • Width (mm)280
  • Depth (mm)310
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Urinals
  • IFC classificationSanitary Terminal
  • UNSPSC nameUrinals
  • UNSPSC code30181506
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit