Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
roca/products/47dffdce-56f1-4e8c-81aa-8be4678652ba
Home
Categories
Sanitary
Bidets
DEBBA Wall-hung bidet
Available in United States
Roca
Follow
DEBBA Wall-hung bidet
Vitreous china wall-hung bidet
Download
Technical specification
Technical specification
Unique ref.
355995xx0
Product family
Bidets
Product group
Debba
Type
Object (single object)
Date of publishing
2016-09-09
Edition number
1
Height (mm)
305
Width (mm)
540
Depth (mm)
355
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=355995..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/355995..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bidets
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download