Publish your products
Tura  Back to wall vitreous china bidet
Tura  Back to wall vitreous china bidet
Tura  Back to wall vitreous china bidet
Tura  Back to wall vitreous china bidet
    Roca

    Tura Back to wall vitreous china bidet

    Back to wall vitreous china bidet. Designed by Andreu Carulla, Tura is a complete bathroom collection shaped and inspired by architecture and the Mediterranean light. Tura is a game of volumes and voids, of light and shadows translated into elements for the bathroom. Innovation and sustainability can be found throughout the collection, from the design and technology to the use of recycled materials and plastic-free packaging.
    Specification
    • Compatible with A806F02..2 Soft-closing SUPRALIT ® bidet lid
    Technical specification
    • Unique ref.357697XX0
    • Product familyBidets
    • Product groupTura
    • TypeObject (single object)
    • Date of publishing2024-08-26
    • Edition number1
    • Height (mm)420
    • Width (mm)360
    • Depth (mm)500
    Related
    • Material mainVitreous china
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Bidets
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_11
    • Uniclass 2015 DescriptionBidets
    • CSI MasterFormat 2014 Code22 41 13.19
    • CSI MasterFormat 2014 TitleResidential Bidets
    • OmniClass Number23-31 23 00
    • OmniClass TitleBidets
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit