Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
roca/products/a0f07332-cfe5-4739-816b-b074d7dc3c3e
Home
Categories
Sanitary
Other
GARDA Slop hopper
Available in United States
Roca
Follow
GARDA Slop hopper
4.0
(6 reviews)
Vitreous china slop hopper
Download
Technical specification
Technical specification
Unique ref.
371055xx0
Product family
Special ceramic products
Product group
Garda
Type
Object (single object)
Date of publishing
2014-01-01
Edition number
1
Height (mm)
445
Width (mm)
500
Depth (mm)
420
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=371055..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/371055..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Other
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download