We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

RAINSENSE Shower head for ceiling or wall - 250 diameter

Unique ref.: 5B2250C00
Brand: Roca
Product family: Rainsense
Product group: SHOWERS
Width (mm): 250
Depth (mm): 250
Date of publishing: 2014-01-01
Edition number: 1
Type: Object (single object)
Download (8)
Shower head for ceiling or wall installation. Support kit / arm not included.


Material main: Chrome
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Showers
IFC classification: Sanitary Terminal
UNSPSC name: Showers
UNSPSC code: 30181503
Uniclass 1.4 Code: L7214
Uniclass 1.4 Description: Showers
Uniclass 2.0 Code: PR-35-06-81
Uniclass 2.0 Description: Shower Heads
Uniclass 2015 Code: Pr_40_20_87_76
Uniclass 2015 Description: Shower heads
NBS Reference Code: 35-06-81
NBS Reference Description: Shower Heads
CSI MasterFormat 2014 Code: 22 40 00
CSI MasterFormat 2014 Title: Plumbing Fixtures
OmniClass Number: 23-31 17 00
OmniClass Title: Showers
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

BIMobject®