Publish your products
Eidos-N Rectangular mirror with top lighting. Colour temperature: 4000K
Roca

Eidos-N Rectangular mirror with top lighting. Colour temperature: 4000K

Rectangular mirror with top lighting. Colour temperature: 4000K. Eidos is a collection of mirrors with LED perimeter lighting providing an elegant and minimalist look for any bathroom space.
Technical specification
  • Unique ref.812463000
  • Product familyMirrors
  • Product groupEidos-N
  • TypeObject (single object)
  • Date of publishing2025-09-18
  • Edition number1
  • Height (mm)800
  • Depth (mm)550
Related
  • Material mainGlass
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Mirrors
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_25_71_53_06
  • Uniclass 2015 DescriptionBathroom mirrors
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit