Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
roca/products/def7b6ad-1c93-4254-9388-175c7246ce95
Home
Categories
Sanitary
Storage
LUNA Shelf unit
Available in United States
Roca
Follow
LUNA Shelf unit
Shelf unit
Download
Technical specification
Technical specification
Unique ref.
856842xxx
Product family
Auxiliary furniture
Product group
Luna
Type
Object (single object)
Date of publishing
2016-01-01
Edition number
1
Height (mm)
600
Width (mm)
129
Depth (mm)
200
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=856842...
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={E3A9C987-0D6A-4A58-B4D7-4FAD270E45B0}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/856842.../
Related
Related
Material main
Chipboard
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Furniture
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download