Unique ref.: | 890097400 |
---|---|
Brand: | Roca |
Product family: | In-Wall |
Product group: | INSTALLATION SYSTEMS |
Width (mm): | 259 |
Height (mm): | 169 |
Depth (mm): | 11 |
Date of publishing: | 2016-10-01 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.roca.com/catalogue/collections/installation-systems/wall-066-14... |
---|---|
Installation instructions: | http://www.roca.com/RocaResourceServlet/resources/getMainResource?idObject... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.roca.com/RocaResourceServlet/resources/getMainResource?idObject... |
Instruction video: | https://www.youtube.com/watch?v=68jtjk-3_i4 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/roca/product/890097400
Material main: | Stainless steel |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Sanitary - Taps & Mixers |
---|---|
IFC classification: | Sanitary Terminal |
All BIM objects are real products from real manufacturers confirmed and approved