Publish your products
CUBIC 1600x700 rectangular bathtub
Sanitana

CUBIC 1600x700 rectangular bathtub

CUBIC 1600x700 acrylic rectangular bathtub A decidedly minimalistic design gives this bathtub a flexibility that stands out - both in its basic and whirl versions. Available in a variety of sizes, its striking aesthetics and exceptional comfort make CUBIC the right choice for those looking for a versatile bathroom.
Specification
  • Format: rectangular Whirl system: no Whirl system compatibility: HID or Multijet Type of installation: supported by metal frame (recessed of self-standing) Apron compatibility: yes (acrylic or wood) Anti slip surface: no Capacity: 172 liters Available colours: white Required bath waste: Ø55mm In the box: bathtub
Technical specification
  • Unique ref.S20024200000000
  • Product familyCubic
  • Product groupBathtubs
  • TypeObject (single object)
  • Date of publishing2019-06-26
  • Edition number1
  • Height (mm)418
  • Width (mm)1600
  • Depth (mm)700
Related
  • Material mainAcrylic
  • Material secondaryFiber Glass
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)17.5
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • UNSPSC nameBathtubs
  • UNSPSC code30181501
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Asia Africa Europe South America North America
Bahrain
Algeria
Belgium
Chile
Collectivity of Saint Martin
Iran
Angola
Cyprus
Colombia
Costa Rica
Israel
Benin
Denmark
Suriname
Cuba
Jordan
Cape Verde
France
Martinique
Kuwait
Côte d'Ivoire
Germany
Lebanon
Democratic Republic of the Congo
Greece
Oman
Gabon
Ireland
Pakistan
Ghana
Italy
Palestine
Guinea
Lithuania
Qatar
Liberia
Luxembourg
Saudi Arabia
Libya
Malta
United Arab Emirates
Mali
Netherlands
Mauritania
Poland
Mauritius
Portugal
Morocco
Russia
Mozambique
Spain
Nigeria
Switzerland
Republic of the Congo
Ukraine
Reunion
United Kingdom
Senegal
South Africa
Tanzania
Tunisia