Publish your products
HOTEL 1400x750 rectangular bathtub (w/ anti slip)
Sanitana

HOTEL 1400x750 rectangular bathtub (w/ anti slip)

HOTEL 1400x750 enamelled steel rectangular bathtub (with anti slip) As the name implies HOTEL is a bathtub designed having all the industry requirements in mind. Made out of enamelled steel - a particularly sturdy and durable material - it includes safety features such as an integrated anti-slip surface, that will help prevent possible accidents. Available in the most common bathtub sizes, HOTEL bathtubs are an easy fit to most projects.
Specification
  • Format: rectangular Whirl system: no Whirl system compatibility: no Type of installation: supported by metal frame (recessed) Apron compatibility: no Anti slip surface: yes Capacity: 150 liters Available colours: white Required bath waste: Ø55mm In the box: bathtub
Technical specification
  • Unique ref.S30001857100000
  • Product familyHotel
  • Product groupBathtubs
  • TypeObject (single object)
  • Date of publishing2019-06-26
  • Edition number1
  • Height (mm)390
  • Width (mm)1400
  • Depth (mm)750
Related
  • Material mainAcrylic
  • Material secondaryFiber Glass
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)24.1
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • UNSPSC nameBathtubs
  • UNSPSC code30181501
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Asia Africa Europe South America North America
Bahrain
Algeria
Belgium
Chile
Collectivity of Saint Martin
Iran
Angola
Cyprus
Colombia
Costa Rica
Israel
Benin
Denmark
Suriname
Cuba
Jordan
Cape Verde
France
Martinique
Kuwait
Côte d'Ivoire
Germany
Lebanon
Democratic Republic of the Congo
Greece
Oman
Gabon
Ireland
Pakistan
Ghana
Italy
Palestine
Guinea
Lithuania
Qatar
Liberia
Luxembourg
Saudi Arabia
Libya
Malta
United Arab Emirates
Mali
Netherlands
Mauritania
Poland
Mauritius
Portugal
Morocco
Russia
Mozambique
Spain
Nigeria
Switzerland
Republic of the Congo
Ukraine
Reunion
United Kingdom
Senegal
South Africa
Tanzania
Tunisia