Publish your products
SOLEAL Next 65 Minimal Open-in
SOLEAL Next 65 Minimal Open-in
    Sapa

    SOLEAL Next 65 Minimal Open-in

    The fine lines of the Minimal vent contribute to creating elegant and minimalistic architecture.

    • Multiple applications
    • Aesthetic offer with wide choice internal and external profiles
    • Large choice of colours and accessories
    • Concealed hardware, handle and drainage
    • Effective thermal, acoustic and weather tightness performances
    • Large sizes
    • Reliable safety features
    • Reduced threshold for persons with disabilities
    Specification
    • Diversity of applications :

      • Openings: side hung, tilt, tilt & turn
      • Façade and other ranges integration
      • Composite assemblies
      • Patio window
      • Juliet balcony
      • Motorised available for tilt
      • Magnetic window contact
      • Building management system: concealed locking sensor
      • Antibacterial coating on handles
      • Reduced threshold for disabled: 15-20 mm

      High performnces :

      • Thermal: Uw up to 0,91 W/m²K
      • Air permeability: Class 4
      • Water tightness: Class 1050
      • Wind pressure resistance: Class 5
      • Acoustic performance: Rw up to 46 dB
      • Burglary resistance up to RC2 and PAS24

      Larges sizes :

      • Height: up to 3 meters
      • Glazing thickness: up to 59 mm
      • Infill weight: up to 160 kg
      • Reduced visible aluminum :
      • 73 mm total height inside
      • 48 mm frame height visible from the outside

      Sustainability :

      • SOLEAL Next is made in Hydro CIRCAL®, aluminium made with a minimum of 75% recycled end-of-life aluminium.
      • 75% recycled and 95% recyclable
      • PVC-free components
      • Cradle to Cradle®: under certification
      • Dynamic EPD available on TechDesign
    Technical specification
    • Unique ref.soleal-next-65-minimal-open-in
    • Product familyWindows & Doors
    • Product groupWindows
    • TypeObject (single object)
    • Date of publishing2026-03-17
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Casement Window
    • IFC classificationWindow

    Region availability

    Asia
    Türkiye