Publish your products
Savo Soul Conference
Savo Soul Conference
Savo Soul Conference
Savo Soul Conference
    SAVO
    Archived

    Savo Soul Conference

    Savo Soul Conference - meeting and conference chair with advanced technology SAVO Soul is the latest addition to our assortment of conference chairs. Built with the most advanced technology available in the simplest form possible, SAVO Soul Conference is fitted with the bare minimum of adjustments. Following your body´s natural movements, it helps improve both your posture and overall well-being.
    Specification
    • Savo Floating Tilt® Adjustable seat height and seat depth. Adjustable back height. Backrest angle lockable in several positions. Seat height 400-520 mm as standard (soft seat 430-550 mm). Options: Conference armrest - upholstered in metal. Black or polished edition. Adjustable head support in height and depth. Upholstered seat and backs in 3 heights: 40 (height 48 cm), 50 (height 59 cm) and 60 (height 67 cm). Upholstered seat and mesh back (height 59 cm). Black or polished version. M6-mechanism as Savo Soul. Castors for soft floors.
    Technical specification
    • Unique ref.SavoSoulConference
    • Product familyFurniture
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2017-06-07
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inNorway
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit