Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/c4160245-824e-4524-a9f0-643c914a6fb8
Home
Categories
Furniture
Chairs, Stools & Benches
F0225 - Chair, Dining Room
Available in United States
SEPS2BIM
Follow
F0225 - Chair, Dining Room
4.0
(9 reviews)
Dining room chair with glides. Chair has straight legs with cushioned cloth or vinyl seat.
Download
Technical specification
Technical specification
Unique ref.
F0225
Product family
Chairs
Product group
Dining Room
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
910
Width (mm)
460
Depth (mm)
560
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
M2050 - Shelving, Storage
4.3
(
25
)
Download